IESNA:LM-63-2002
[TEST]P1381288
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-850-U-T3-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10956.2
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1555.8 1568.9 1562.4 1506.6 1437.6 1398.2 1368.7 1388.4 1582.1 1831.5 2169.6 2527.4 2911.4 3351.2 3659.7 3935.4 3997.8 3988.0 
4040.5 4145.5 4342.4 4490.2 4529.5 4473.7 3869.8 2675.1 1273.5 876.4 554.7 219.9 98.5 65.6 39.4 26.3 9.8 0.0 0.0 
1555.8 1565.6 1559.1 1503.3 1427.8 1388.4 1378.6 1385.1 1562.4 1851.2 2159.7 2484.7 2917.9 3334.8 3676.1 3915.8 3988.0 4020.8 
4096.3 4240.7 4368.7 4513.1 4582.1 4493.4 3955.1 2691.5 1362.1 879.6 515.3 236.3 105.0 68.9 42.7 23.0 9.8 0.0 0.0 
1555.8 1568.9 1562.4 1523.0 1447.5 1414.7 1404.8 1408.1 1559.1 1798.7 2123.6 2438.7 2842.4 3262.6 3597.4 3869.8 3965.0 4027.4 
4142.2 4312.9 4539.4 4683.8 4802.0 4808.5 4506.6 3502.2 1880.7 1001.1 577.7 272.4 137.9 88.6 59.1 39.4 16.4 3.3 0.0 
1555.8 1555.8 1565.6 1529.5 1483.6 1440.9 1454.0 1457.3 1532.8 1739.6 2005.5 2274.6 2619.3 3023.0 3439.8 3781.2 3968.3 4053.6 
4165.2 4362.1 4611.6 4897.2 5172.9 5343.5 5451.9 5337.0 4516.4 3187.1 1818.4 597.4 249.5 144.4 88.6 49.2 19.7 3.3 0.0 
1555.8 1562.4 1572.2 1555.8 1523.0 1503.3 1513.1 1529.5 1555.8 1667.4 1874.2 2100.7 2379.6 2757.1 3174.0 3521.9 3800.9 3958.4 
4102.8 4349.0 4733.0 5166.3 5678.3 6049.2 6364.3 6623.6 6659.7 5648.8 3817.3 1870.9 482.5 219.9 121.4 72.2 26.3 9.8 0.0 
1555.8 1565.6 1582.1 1578.8 1582.1 1575.5 1588.6 1605.0 1644.4 1696.9 1811.8 1985.8 2205.7 2471.6 2819.5 3196.9 3548.1 3896.1 4096.3 
4457.3 4890.6 5340.3 5855.6 6433.3 7060.2 7693.7 8176.1 8314.0 6528.4 3718.8 1516.4 423.4 151.0 62.4 32.8 13.1 0.0 
1555.8 1572.2 1578.8 1605.0 1608.3 1621.4 1628.0 1664.1 1716.6 1772.4 1851.2 1992.3 2192.6 2438.7 2740.7 3046.0 3439.8 3784.5 4109.4 
4388.4 4756.0 5218.8 5770.2 6459.5 7198.0 7923.4 8622.5 8996.7 8025.2 5241.8 2028.4 741.8 226.5 72.2 29.5 16.4 0.0 
1555.8 1562.4 1578.8 1595.2 1614.9 1637.9 1660.8 1696.9 1749.5 1818.4 1897.2 2021.9 2205.7 2415.8 2684.9 2996.7 3351.2 3699.1 4070.0 
4378.6 4788.8 5215.5 5740.7 6367.6 7145.5 7884.0 8648.8 8875.3 8451.9 6433.3 2842.4 869.8 262.6 85.3 36.1 16.4 0.0 
1555.8 1559.1 1585.3 1608.3 1644.4 1670.7 1729.8 1779.0 1828.2 1897.2 1995.6 2136.8 2297.6 2455.1 2645.5 2911.4 3203.5 3561.3 3974.8 
4417.9 4867.6 5356.7 5927.8 6538.3 7158.6 7772.4 8130.2 8097.4 7959.5 7178.3 5744.0 3443.1 909.2 249.5 59.1 23.0 
0.0 
1555.8 1562.4 1572.2 1605.0 1657.5 1696.9 1756.0 1815.1 1877.5 1949.7 2038.3 2163.0 2294.3 2419.0 2606.1 2803.1 3114.9 3453.0 3863.2 
4309.6 4877.5 5396.1 5996.7 6554.7 7129.1 7493.4 7496.7 7427.8 6978.1 6036.1 4765.9 2606.1 863.2 219.9 59.1 23.0 0.0 
1555.8 1559.1 1572.2 1595.2 1651.0 1703.5 1756.0 1811.8 1874.2 1930.0 2005.5 2087.5 2189.3 2297.6 2474.8 2681.6 2957.3 3288.8 3676.1 
4122.5 4532.8 4930.0 5281.2 5540.5 5734.1 5635.7 5254.9 4788.8 4047.0 3160.8 2238.5 1050.3 288.8 78.8 36.1 19.7 0.0 
1555.8 1562.4 1572.2 1605.0 1647.7 1703.5 1756.0 1805.3 1864.3 1920.1 1975.9 2058.0 2149.9 2261.5 2425.6 2645.5 2898.2 3174.0 3466.1 
3745.1 3984.7 4119.3 4171.8 4079.9 3892.8 3564.5 3101.7 2593.0 2002.2 1486.9 971.6 466.1 154.3 52.5 26.3 16.4 0.0 
1555.8 1552.5 1568.9 1591.9 1634.6 1687.1 1736.3 1779.0 1821.7 1861.0 1900.4 1953.0 2025.2 2123.6 2268.1 2425.6 2599.6 2786.7 2914.7 
3016.4 3006.6 2806.3 2540.5 2149.9 1723.2 1237.4 764.8 390.6 216.6 137.9 108.3 82.1 55.8 36.1 23.0 16.4 0.0 
1555.8 1555.8 1559.1 1575.5 1598.5 1621.4 1621.4 1605.0 1559.1 1470.5 1365.4 1240.7 1138.9 1063.5 981.4 938.7 955.1 994.5 1033.9 
1007.7 896.1 722.1 561.3 433.3 324.9 246.2 190.4 147.7 118.2 95.2 72.2 55.8 39.4 26.3 19.7 13.1 0.0 
1555.8 1549.2 1542.7 1536.1 1509.8 1470.5 1342.5 1168.5 978.1 787.7 653.2 597.4 587.5 603.9 607.2 600.7 577.7 544.9 512.0 
482.5 453.0 420.1 370.9 295.4 226.5 183.8 157.5 134.6 111.6 91.9 72.2 49.2 32.8 23.0 16.4 9.8 0.0 
1555.8 1552.5 1532.8 1483.6 1401.5 1204.6 974.8 748.4 617.1 567.8 538.3 521.9 515.3 498.9 479.2 462.8 439.8 400.4 361.1 
328.2 292.1 259.3 236.3 216.6 193.7 167.4 147.7 124.7 101.8 78.8 55.8 39.4 26.3 19.7 13.1 9.8 0.0 
1555.8 1546.0 1509.8 1414.7 1204.6 928.9 699.1 590.8 561.3 544.9 528.4 505.5 475.9 436.5 397.2 357.8 318.4 285.6 259.3 242.9 229.8 
216.6 206.8 193.7 177.2 160.8 141.1 118.2 91.9 65.6 52.5 39.4 26.3 16.4 13.1 9.8 0.0 
1555.8 1532.8 1473.7 1342.5 1047.0 741.8 603.9 567.8 551.4 535.0 518.6 495.6 459.5 410.3 354.5 308.5 272.4 246.2 229.8 216.6 210.1 
203.5 196.9 187.1 177.2 167.4 151.0 128.0 108.3 88.6 75.5 65.6 52.5 16.4 13.1 9.8 0.0 
1555.8 1546.0 1457.3 1260.4 938.7 663.0 584.2 558.0 538.3 521.9 505.5 479.2 433.3 384.0 328.2 288.8 256.0 236.3 223.2 216.6 206.8 
200.2 193.7 183.8 174.0 160.8 144.4 128.0 111.6 95.2 82.1 68.9 39.4 19.7 13.1 9.8 0.0 
1555.8 1536.1 1440.9 1198.0 873.1 640.0 581.0 554.7 538.3 515.3 489.1 459.5 420.1 374.2 328.2 285.6 252.7 233.0 219.9 213.3 206.8 
196.9 187.1 177.2 160.8 141.1 121.4 105.0 91.9 78.8 68.9 49.2 26.3 19.7 16.4 13.1 0.0 
1555.8 1536.1 1431.1 1191.5 830.4 630.2 584.2 551.4 525.2 505.5 475.9 443.1 407.0 374.2 341.4 298.7 256.0 233.0 219.9 213.3 203.5 
193.7 183.8 167.4 144.4 118.2 95.2 78.8 68.9 52.5 39.4 29.5 23.0 16.4 16.4 6.6 0.0 
1555.8 1546.0 1437.6 1168.5 814.0 626.9 581.0 551.4 528.4 505.5 475.9 443.1 407.0 374.2 341.4 298.7 259.3 233.0 219.9 213.3 203.5 
193.7 180.5 164.1 141.1 114.9 88.6 75.5 65.6 49.2 39.4 29.5 23.0 16.4 16.4 6.6 0.0 
